??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BTS M30E0-PSB-H0001-S04G
HELP_VARIABLE
Company
Balluff
Description
BTS
Bill of material
BALLUFF BTS M30E0-PSB-H0001-S04G
VERF
Availability
no more available
BC
Order code
BTS0003
TC
Product identifier
BTS M30E0-PSB-H0001-S04G
PX
Product view
55538_00
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
Non-Contact Temperature Sensors
W
Weight
0.300 Kg
TRAFFIC
Customs number
90314990
DESCRIPT
Description
Measuring range = 250...1250 °C, Temperature resolution = 1 °C, 1 °F, 1 %, Reproducibility = ±1 °C, Wave length = 1200…1700 nm, Distance ratio = 50:1, Dimension = Ø 30 x 190 mm, Connection = M12x1-Male, 4-pin, Operating voltage Ub = 10...30 VDC, Analog output = Analog, current 4…20 mA, Switching output = PNP normally open/normally closed (NO/NC), Material sensing surface = Borosilicate crown glass (N-BK7), coated, Housing material = Stainless steel, 1.4404 stainless steel Aluminum, black anodized, Aluminum (3.3206), IP rating = IP65, IP67, Ambient temperature = -5...65 °C
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.